Loading...
Selected products added to your list. To view the list, Click here

OPT-X™ Engage

Fiber Optic Multimode and Single-Mode Cabling Solution

Enhanced low-loss optical performance extends channels beyond industry standards

OPT-X Engage fiber cable assemblies and connectivity offers low-loss performance for high-speed network deployments such as 400 Gb/s. The Engage enhanced performance level offer optical reach beyond industry standards and supports the most common application designs. The components are available as part of global systems with HDX and e2XHD patching.

  • Engage trunks, harnesses, array cords and cassettes use best-in-class MTP multi-fiber connectors
  • 8- and 12-fiber low loss MTP® cabling and cassettes
  • OM3, OM4, OM5 and OS2 fiber types
  • Offers the best value for the most common network architectures with 2 to 6 connection points in the channel
  • Performance assurance and extended distance calculations are available through extensive testing and analysis with the Leviton Optical Link Verification Tool

Make-to-Order

Customize your OPT-X Engage trunks, harnesses, cords and cassettes.